IESNA:LM-63-2002
[TEST]P1201441
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-722-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4636
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
530.1 522 527.4 538 549.8 561.6 572.7 581.3 589.1 600.2
616.7 643.2 680.6 724.9 793.5 907.1 1035.2 1187.1 1373.8 1562.4
1762.8 1919.1 2017 2088.1 2115.1 2125.4 2161.8 2233.9 2232.2 2031.8
1524.3 651.8 170.6 70.6 26.3 7.4 0
530.1 525 530.4 541 552.8 564.6 575.1 583.7 591.6 602.2
618.2 644.5 681.4 724.6 790.8 898.7 1024.6 1172.1 1353.9 1567.3
1766.2 1919.6 2015.8 2084.4 2112.9 2129.6 2169.5 2241.5 2230 2014.1
1477 604.4 170.4 68.8 26.1 7.1 0
530.1 524.2 528.9 538.7 550 560.9 570.5 576.9 582.8 591.4
604.9 627 659.2 698.3 756.8 851.8 973 1116.6 1275.2 1455.4
1634.7 1797.4 1911.5 1990.2 2043.6 2095.9 2162.6 2244.5 2282.1 2137.3
1694.7 860.9 260.1 95.7 46.5 10.1 0
530.1 523.2 527.7 536.5 546.1 555.5 564.1 568.5 571.4 575.9
584.2 599 622.1 650.1 689.5 753.9 842.2 946.2 1063.5 1197.7
1346.5 1502.1 1649.4 1776 1885.5 1991.4 2130.1 2296.1 2428.1 2426.7
2186.9 1618.9 734 285.5 98.6 34.2 0
530.1 523.2 526.7 534.6 542.9 551.3 559.6 564.3 566.5 568.7
576.1 586.7 604.6 625 648.2 682.6 734.2 799.6 882 980.8
1093 1209.8 1344 1487.1 1637.6 1798.7 1980.6 2202.9 2481.2 2712.9
2751.5 2462.6 1674.7 818.3 288.7 70.3 0
530.1 523.5 526.4 533.6 541.7 550.5 558.4 563.8 566.5 569.2
577.6 589.1 605.9 623.8 640.5 663.2 703 754.4 821.8 904.9
998.8 1102.1 1210.5 1338.6 1480.2 1637.1 1820.8 2049.7 2366.7 2697.6
2885.5 2697.4 1991.9 1117.8 461 106.7 0
530.1 523.2 525.7 532.6 540.7 549.3 557.2 563.1 566.8 571.2
579.3 591.6 606.4 619.6 630.7 648.7 679.6 719.2 774.8 844.4
922.6 1006.9 1100.3 1206.1 1328 1462 1639.8 1861.6 2160.6 2525.8
2757.9 2544.9 1747.5 912.2 333.7 57 0
530.1 525 525.5 531.1 539.2 548.8 557.9 565.5 571.9 576.4
581.8 589.9 599.2 605.6 612.8 624.3 640.8 661.7 693.4 741.1
794.5 855.4 924.8 1003.5 1091.5 1196.7 1321.9 1477.8 1669.6 1916.9
2070.4 1806.3 1166.5 520.3 133 21.9 0
530.1 526.7 526.4 530.4 538.2 548.6 559.1 569 576.9 582.5
587.7 592.6 594.1 593.6 596 601.4 610.3 623.3 643.2 672.3
712.6 759.3 816.3 883.7 960.2 1046.2 1140.2 1250.1 1381.1 1494.3
1467.5 1171.4 669.3 241.7 60.2 17 0
530.1 528.4 528.7 531.6 539 548.3 560.6 572.7 582.3 589.9
596.3 600 600 598.7 597.5 597 599.2 606.4 620.1 642.3
673.7 715.5 764.7 823.2 892.3 970.5 1054.4 1141.4 1213.7 1222.6
1080.2 714.3 255.2 69.1 33.7 13.3 0
530.1 531.1 532.3 536.8 544.6 554 567 580.5 593.1 604.9
616.4 625.8 632.4 638.3 643.5 649.6 658.7 671 689.5 719.2
763.7 823 897.5 995.6 1121.7 1254.8 1393.7 1498.2 1511.5 1311.6
912.7 448.3 123.7 41.1 18.4 5.4 0
530.1 531.9 534.1 539 547.6 558.4 572.4 587.7 602.4 617.7
634.4 650.6 666.8 683.3 702 726.4 756.6 795.9 847.1 912.5
994.1 1087.1 1190.3 1313.8 1448.8 1570.2 1642.5 1629.7 1485.2 1157.6
705.5 335.4 113.4 39.6 15.5 3.2 0
530.1 533.1 536.8 543.4 553.5 565.8 582 600.5 618.2 638.8
662.4 689.7 720.9 757.3 802.1 858.9 927.2 1003.7 1083.1 1163.5
1241.7 1313.5 1379.9 1451.5 1525.5 1574.2 1566.8 1480.5 1290.9 949.1
558.2 241.7 89.7 36.4 14.8 3.4 0
530.1 535.3 542.4 553 567 583.5 604.6 629 659 696.6
745.8 804.8 869.9 944.9 1016 1078.7 1126.7 1160.3 1181.2 1195
1207.3 1212.5 1199.2 1172.1 1124.7 1031.3 875.4 661.4 431.3 246.9
133.3 76 47.9 30.5 17 4.2 0
530.1 537 548.1 562.6 580.5 602.2 629.7 666.8 714.1 773.6
839.2 901.9 956.7 996.3 1018 1023.4 1014.8 992.6 955 898.2
823 729.5 614.7 486.6 369.8 283.3 223 177.5 141.6 114.6
90.2 70.3 53.6 35.7 19.4 4.4 0
530.1 539.2 554.7 573.2 594.6 621.6 658.2 707.7 768.4 831.8
886.4 925.8 943.7 940.5 919.1 881.8 826.4 749.5 662.4 573.7
498.2 439.4 390 339.3 287 241 203.1 171.9 144.1 119.7
98.4 79.2 60.5 39.1 23.4 7.1 0
530.1 541.7 560.9 583.2 610 643 688 746.8 810 860.6
889.9 895.5 881.5 851.8 808 743.8 665.9 585.5 517.3 469.4
439.4 414.3 382.1 344.5 297.5 261.1 231.1 200.6 173.8 150.7
128.8 105.2 82.1 58.8 36.1 12.5 0
530.1 545.1 568 593.6 623.3 660.2 709.9 772.3 830.6 863.6
867.2 846.8 814.6 774.5 721.7 656 584.2 521.3 484.2 460.5
427.6 395.1 353.1 316.2 306.6 286 257.9 230.2 203.8 177.8
152 128.4 102.8 77.7 51.1 18.4 0
530.1 547.3 573.2 602.4 636.1 675.9 727.3 785.1 834 848.8
831.3 795.9 757.8 715 663.9 603.4 542.2 502.6 488.6 461.5
424.2 373.5 327 319.2 306.4 285.7 259.9 232.9 206.5 181
155.6 132.5 107 83.1 53.8 22.6 0
530.1 549.6 577.3 609.6 646.2 688.5 741.3 799.6 835 828.1
792.2 748.7 710.4 673.2 627.5 573.4 525.2 510.7 494.7 460.3
407.2 341.8 323.6 313 304.7 284.2 260.1 234.8 208.3 182
157.4 127.9 97.1 72.3 44.5 17.9 0
530.1 551 578.6 612.3 650.4 694.1 748.2 806.3 835.8 818.6
774.3 729.8 690.5 652.3 610.8 565.8 526.9 517.6 495.5 455.1
390.5 336.6 319.2 306.1 299 281 259.9 235.3 210.2 185.6
161.8 130.3 96.6 72 35.9 15.2 0
530.1 550 579.1 612.5 650.6 694.1 747.7 806 837.7 821.3
777 732 692.7 655 614.5 571.2 532.8 524 500.4 459.1
392.7 338.3 319.9 304.9 297 279.8 259.9 235.8 211.2 187.1
162.3 128.4 95.7 68.6 35.4 14 0
